IESNA:LM-63-2002
[TEST]P1056030
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2503-402-7)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]7/25/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S124R3DRP-S350D940-X4F0-XX-UDD-F-W
[LUMINAIRE]DEFINE 4, WHITE 3-INCH REGRESSED DIRECT RECESSED HOUSING WITH FROSTED LENS
[MORE]CORE LIGHT ENGINE
[LAMP]4000K CCT, 90 CRI LEDS
[DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 4000K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Recessed
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]1051
TILT=NONE
1 -1 1 37 5 1 1 0.3125 3.895833 0
1 1 12.6
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 22.5 45 67.5 90
527.5 523.6 521.3 517.4 512.3 505.3 497.2 487.9 477.4 465.8
452.9 439 424.2 409.1 392.8 376.1 359 341.6 323.3 304.7
284.9 265.9 246.5 227.1 207.3 187.5 167.3 145.9 125.8 106.7
86.2 67.9 50.5 34.2 19.4 7 0
527.5 529.8 527.1 521.3 513.1 503.4 491.8 478.9 465.4 450.2
434.3 417.2 399.4 381.1 362.1 342.3 322.5 302.3 282.2 261.6
241 220.1 199.5 178.9 158.7 138.9 119.5 100.9 82.3 65.2
52.4 41.1 30.7 21.3 13.2 6.2 0
527.5 525.1 520.1 510.4 498.7 485.9 470.8 454.1 436.3 416.8
396.7 374.9 352.8 330.3 307.8 284.9 262.8 241 220.1 198.7
178.5 159.1 140.1 122.6 104.8 91.6 80.3 70.3 60.2 50.8
41.9 33.8 26 18.6 12 5.8 0
527.5 525.9 517.4 505.3 491.4 475.5 458 437.8 415.3 392
367.9 343.5 319 294.6 270.5 247.2 223.9 202.2 182 163
144.4 126.1 112.9 102.5 91.6 81.1 71.4 62.9 54.3 46.2
38.4 31.4 24.1 17.5 11.3 5 0
527.5 526.7 519.7 507.7 492.5 476.2 456.4 434.7 411.8 387
361 334.6 309.7 284.9 260.8 237.1 215.8 194.8 175 156.4
137.4 122.6 111.4 100.9 90 80.3 71 62.5 54.3 46.2
38.8 31.4 24.5 17.5 11.3 5.4 0
